IESNA:LM-63-2002
[TEST]P1202993
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2B-730-U-T4W
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 70 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 73.9 WATTS, 0.627 AMPS
[_THDi]13.593
[_PF]0.988
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]11237
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1133.6 1178 1260.3 1353.2 1434.3 1505.9 1562.8 1600.1 1614.3 1628.5
1685.9 1735.6 1808.4 1962.9 2184.3 2447.7 2712.3 2969.2 3196.6 3381.2
3586.1 3774.3 3967.9 4149.6 4311.8 4366.3 4273.9 4047.2 3449.9 2222.8
811 295.4 155.1 85.8 46.2 13.6 0
1133.6 1185.7 1270.3 1362.1 1446.1 1514.2 1573.4 1608.9 1623.7 1637.3
1688.3 1735 1801.9 1942.2 2157.1 2414 2669.7 2933.7 3164.6 3374.1
3566.5 3785 3968.5 4150.8 4320.1 4396.5 4343.2 4136.6 3583.7 2402.7
921.1 323.2 170.5 92.9 49.1 16.6 0
1133.6 1178.6 1258.5 1348.5 1427.8 1496.5 1549.7 1584.7 1598.3 1604.2
1643.9 1697.1 1756.9 1869.4 2060 2300.9 2576.2 2853.8 3106 3312
3500.2 3711 3947.8 4181.6 4404.1 4583.5 4704.9 4697.8 4284 3154.5
1465.7 478.3 245.1 137.3 64.5 21.3 0
1133.6 1172.1 1245.5 1328.9 1401.2 1463.9 1514.8 1545.6 1558.6 1562.8
1584.1 1640.9 1698.3 1765.2 1891.9 2075.4 2299.2 2550.1 2818.3 3091.8
3361.1 3641.7 3938.3 4265 4599.5 4861.1 5077.2 5303.9 5388.6 4691.8
2945 1131.8 439.2 238.6 130.2 41.4 0
1133.6 1169.1 1233.6 1308.2 1375.1 1433.7 1482.8 1514.8 1530.2 1537.9
1548.6 1585.8 1648 1699.5 1763.4 1873.5 2035.7 2235.8 2470.2 2746.7
3071.7 3438.7 3823.4 4269.8 4662.2 5050 5448.9 5933.2 6489 6612.7
5550.8 3413.8 1462.7 658.8 322 126.1 0
1133.6 1161.4 1214.7 1276.8 1339.6 1398.2 1447.9 1485.8 1507.7 1523.7
1536.1 1559.8 1607.8 1668.7 1719.6 1778.8 1877.7 2022.1 2218.6 2442.4
2698.7 2984.6 3300.7 3665.4 4083.3 4595.9 5205.1 5937.9 6940.1 7883.1
7835.1 6286.6 3733.5 1596.5 553.5 124.3 0
1133.6 1160.8 1212.3 1276.3 1335.5 1392.9 1443.2 1482.3 1505.9 1523.1
1535.5 1559.2 1604.2 1664 1717.3 1775.3 1866.4 1997.3 2194.4 2400.4
2664.4 2924.3 3234.4 3590.2 4012.3 4526.1 5135.8 5873.4 6877.9 7879.5
7858.2 6334.5 3808.6 1641.5 565.9 127.3 0
1133.6 1156.1 1198.7 1251.4 1307 1361.5 1414.8 1458.6 1488.8 1511.9
1534.9 1565.1 1598.9 1630.8 1675.2 1737.4 1809 1899 2034 2221.6
2451.9 2723.6 3050.3 3451.7 3925.8 4474.6 5079.6 5741.4 6538.1 7257.4
7134.2 5703.5 3389.5 1339 400.2 79.3 0
1133.6 1153.1 1183.3 1227.1 1276.3 1327.2 1380.4 1428.4 1468 1503.6
1538.5 1576.4 1607.8 1634.4 1668.1 1708.4 1775.9 1874.1 2026.3 2242.3
2529.4 2891.1 3316.7 3789.7 4278.7 4792.5 5326.4 5898.8 6470.1 6650.6
6071.1 4321.3 2031 714.5 284.7 112.5 0
1133.6 1144.8 1165.6 1196.9 1237.2 1282.8 1333.7 1381 1424.8 1468
1510.7 1553.3 1589.4 1623.1 1658.1 1697.7 1758.1 1857.6 2026.3 2274.3
2617 3036.1 3496.7 3973.2 4463.3 4964.1 5488 5961 6169.4 5764.5
4452.7 2234.6 673.1 285.3 167.5 84.6 0
1133.6 1142.5 1155.5 1179.8 1211.1 1249.6 1291.1 1335.5 1378.7 1423.1
1471 1520.7 1570.5 1613.7 1661.6 1717.9 1800.7 1934.5 2137.6 2425.8
2842.6 3330.9 3900.4 4487.6 5105 5621.2 6045 6183 5794.7 4647.4
2895.3 1147.2 343.9 142.1 68.7 22.5 0
1133.6 1138.9 1149.6 1170.3 1201.1 1232.5 1273.3 1315.3 1357.4 1398.8
1447.3 1500 1552.7 1600.6 1656.9 1719.6 1812.6 1939.2 2128.1 2400.4
2774.5 3250.4 3796.8 4354.4 4868.2 5263.1 5460.8 5339.4 4807.3 3657.1
2091.4 797.4 276.4 113.1 49.1 10.1 0
1133.6 1137.1 1143.7 1165.6 1192.2 1224.8 1259.7 1297.6 1337.8 1376.3
1420.1 1469.8 1517.2 1565.1 1616.6 1677.6 1752.2 1855.8 1991.3 2173.7
2435.3 2791.1 3216.7 3647.6 4008.7 4212.4 4179.2 3893.9 3377.7 2518.8
1382.8 531.6 207.8 103.6 65.7 24.9 0
1133.6 1130.6 1137.7 1155.5 1180.4 1211.1 1244.9 1278 1310 1337.8
1368.6 1397 1423.1 1443.8 1452.7 1451.5 1437.3 1411.2 1378.7 1347.9
1319.5 1307.6 1307.6 1284 1188.1 1003.4 767.2 556.4 414.4 321.4
258.1 213.1 176.4 139.7 92.3 39.1 0
1133.6 1127.7 1134.2 1154.9 1182.1 1212.3 1244.9 1276.8 1307.6 1327.2
1336.6 1333.7 1321.8 1295.8 1254.4 1199.9 1134.2 1062 985 897.4
812.2 729.9 651.2 578.3 512 459.4 412.6 378.3 345.7 311.4
269.3 227.9 181.1 133.8 81.1 36.7 0
1133.6 1124.1 1135.4 1156.7 1185.7 1218.2 1255.5 1289.9 1310.6 1318.9
1308.8 1283.4 1251.4 1210.5 1166.2 1114.1 1049.5 976.7 898 815.1
733.4 657.1 590.2 533.4 483 441.6 406.7 386.5 361.1 327.9
286.5 230.3 178.2 126.7 73.4 37.9 0
1133.6 1123.5 1136 1162 1193.4 1231.9 1270.3 1297 1309.4 1307.6
1293.4 1272.7 1236.6 1187.5 1130.6 1073.2 1012.2 941.8 863.7 783.7
709.8 648.2 593.1 545.8 502.6 464.1 441.6 420.9 421.5 424.4
396.6 346.3 307.8 239.1 165.7 110.7 0
1133.6 1126.5 1141.9 1169.7 1209.4 1247.3 1277.4 1301.1 1308.8 1307
1295.2 1269.7 1227.1 1175 1114.1 1050.1 970.8 885.6 802.7 728.7
665.9 613.3 568.9 530.4 492.5 458.8 430.4 464.1 529.2 558.2
543.4 519.7 498.4 402.5 322.6 229.1 0
1133.6 1127.1 1146 1179.2 1217.1 1256.7 1285.1 1302.3 1307.6 1306.4
1295.8 1271.5 1231.3 1180.4 1106.4 1021.1 921.7 828.1 738.2 668.9
605 556.4 516.2 484.2 452.8 411.4 428.6 471.2 493.1 483
457 455.2 396 323.8 274.1 194.8 0
1133.6 1127.7 1149 1184.5 1225.9 1262.6 1288.7 1303.5 1309.4 1307.6
1297 1275.7 1244.3 1193.4 1112.9 1007.5 890.9 779.6 683.1 603.8
539.3 494.3 462.3 435.7 393.7 386 408.4 433.9 425.6 401.9
383.6 365.2 298.9 244.5 206.6 146.2 0
1133.6 1128.3 1151.4 1188.6 1233.6 1268.6 1295.2 1310.6 1318.3 1316.5
1304.1 1286.9 1255.5 1197.5 1108.7 993.3 863.1 733.4 623.9 546.4
493.1 455.2 427.4 399.6 363.5 373.5 394.2 406.1 393.1 434.5
399 356.4 267.6 216.1 178.2 109.5 0
1133.6 1130.6 1152.5 1189.8 1231.9 1270.9 1297.6 1313 1321.8 1322.4
1313.5 1298.2 1268 1212.3 1121.8 1002.2 864.8 729.3 616.8 539.9
490.1 452.3 423.8 393.7 358.7 369.4 389.5 401.3 387.7 430.9
399 325 258.7 213.7 177.6 85.8 0
